Olympian Plus general purpose filter, G3/4, automatic drain, 40µm filter element

Izdelek: F64G-6GN-AD3
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050301
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:74.0
Products - Product - Length:223.0
Products - Product - Width:157.0
Products - Product - Weight:1.73
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:F64G
Series:Olympian Plus

Accessories

Accessories

Service Kits

Service kit F64G

Izdelek:F64G-KITA40
Drain type:Auto drain
Filter element:40,00 µm

Mountings