Olympian Plus general purpose filter, without yoke, manual drain, 5µm filter element

Izdelek: F64G-NND-MD1
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Manual
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:F64G
Series:Olympian Plus

Accessories

Service Kits

Olympian Filter Service Kits

Izdelek:F64G-KITM05
Drain type:Manual
Filter element:5,00 µm