Olympian Plus general purpose filter, without yoke, automatic drain, 40µm filter element

Izdelek: F64G-NNN-AD3
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Products - ATEX:Yes
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050301
Products - HS Code (Customs):84213925
Products - HTS Code (Harmonised Tariff Schedule):8421399040
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:71.0
Products - Product - Length:223.0
Products - Product - Width:71.0
Products - Product - Weight:1.054
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:F64G
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G3/8 Shut-off Valve

Izdelek:T64T-3GB-P1N
Port size:G3/8

Service Kits

Service kit F64G

Izdelek:F64G-KITA40
Drain type:Auto drain
Filter element:40,00 µm

Mountings