Olympian Plus general purpose filter, without yoke, manual drain, 5µm filter element

Izdelek: F64G-NNN-MD1
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Manual
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:F64G
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G3/8 Shut-off Valve

Izdelek:T64T-3GB-P1N
Port size:G3/8

Service Kits

Service kit F64G

Izdelek:F64G-KITM40
Drain type:Manual
Filter element:40,00 µm

Mountings

Silencers