Oil vapour removal filter

Izdelek: F64L-6GN-AR0
  • F64B/F64L are ‘dual function’ products incorporating an oil removal element (bottom) and an oil vapour removal element (top)
  • Ultra high efficiency coalescing filters with active carbon pack
  • Carbon pack assists in the removal of hydro-carbon gases and odours
  • High intensity blue colour change indication (64 Series)
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal;Coalescing
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal;Coalescing
Drain type:Auto drain
Material - Body:Zinc alloy
Material - Bowl:Zinc
Material - Elastomers:Nitrile rubber
Material - Filter element:Activated carbon and polycarbonate;Coalescing
Range:F64L
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G1/2 Avstängningsventil

Izdelek:T64T-6GB-P1N
Port size:G3/4

Service Kits

Service kit F64L

Izdelek:F64L-KITA0V
Drain type:Auto drain