Oil vapour removal filter

Izdelek: F64L-NNN-AR0
  • F64B/F64L are ‘dual function’ products incorporating an oil removal element (bottom) and an oil vapour removal element (top)
  • Ultra high efficiency coalescing filters with active carbon pack
  • Carbon pack assists in the removal of hydro-carbon gases and odours
  • High intensity blue colour change indication (64 Series)
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal;Coalescing
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal;Coalescing
Drain type:Auto drain
Material - Body:Zinc alloy
Material - Bowl:Zinc
Material - Elastomers:Nitrile rubber
Material - Filter element:Activated carbon and polycarbonate;Coalescing
Products - ATEX:Yes
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050301
Products - HS Code (Customs):84213925
Products - HTS Code (Harmonised Tariff Schedule):8421399040
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:71.0
Products - Product - Length:352.0
Products - Product - Width:71.0
Products - Product - Weight:1.96
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:F64L
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G3/8 Shut-off Valve

Izdelek:T64T-3GB-P1N
Port size:G3/8

Service Kits

Service kit F64L

Izdelek:F64L-KITA0V
Drain type:Auto drain

Mountings