Olympian Plus coalescing filter, without yoke, automatic drain, 0,01µm filter element

Izdelek: F68C-NND-AR0
  • High efficiency coalescing filters
  • Coalescing element removes sub-micron particles and converts oil and water mist to liquid form to drain away
  • Service indicator standard
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Synthetic fibre & polyurethane foam
Range:F68C
Series:Olympian Plus

Accessories

Service Kits

Service kit F68C

Izdelek:F68C-KITA0C
Drain type:Auto drain