Olympian Plus general purpose filter, G1, manual drain, 5µm filter element

Izdelek: F68G-8GN-MR1
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Drain type:Manual

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:5,00 µm
Drain type:Manual
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:F68G
Series:Olympian Plus

Accessories

Accessories

Mountings

Yoke assemblies

Izdelek:Y68A-8GN-N2N
Port size:G1