Olympian Plus general purpose filter, 1-1/2 PTF, automatic drain, 40µm filter element

Izdelek: F68G-BAN-AR3
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:1-1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1-1/2" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:F68G
Series:Olympian Plus

Accessories

Accessories

Service Kits

Service kit F68G

Izdelek:F68G-KITA40
Drain type:Auto drain
Filter element:40,00 µm

Mountings

Olympian Plus 68 Series Wall Mounting Brackets

Izdelek:18-001-972
Port size:G1-1/2;1-1/2" PTF

null

Izdelek:5523-95
Port size:1-1/2" PTF

Yoke assemblies

Izdelek:Y68A-BAN-N2N
Port size:1-1/2" PTF