Olympian Plus general purpose filter, G1-1/2, automatic drain, 40µm filter element

Izdelek: F68G-BGD-AR3
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:F68G
Series:Olympian Plus

Accessories

Accessories

UK Olympian 68 3/2 Shut-off Valve

Izdelek:T68H-BGB-B2N
Port size:G1-1/2

Service Kits

Service kit F68G

Izdelek:F68G-KITA40
Drain type:Auto drain
Filter element:40,00 µm

Mountings