Olympian Plus general purpose filter, without yoke, manual drain, 25µm filter element

Izdelek: F68G-NNN-MR2
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
  • Effective liquid removal and positive solid filtration
  • Large filter element area for minimum pressure drop
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:25,00 µm
Drain type:Manual

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:25,00 µm
Drain type:Manual
Bowl capacity:0,50 l
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Sintered plastic
Range:F68G
Series:Olympian Plus