Filter za odstranjevanje oljnih hlapov

Izdelek: F68V-NNN-EMA
  • Adsorbing type activated carbon element removes oil vapours and most hydrocarbon odours
Medium:Compressed Air
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal
Material - Body:Aluminium
Material - Bowl:Diecast aluminium

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal
Material - Body:Aluminium
Material - Bowl:Diecast aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Vapour removal
Range:F68V
Series:Olympian Plus