Excelon oil removal filter, 3/8 PTF, manual drain, 0.01µm filter element

Izdelek: F72C-3AD-QD0
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency oil and particle removal
  • Quick release bayonet bowl
  • Service indicator standard
  • This product has been superseded, see below
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 65 °C
Filter Type:Coalescing
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 65 °C
Filter Type:Coalescing
Drain type:Manual
Material - Body:Zinc
Material - Bowl:Zinc
Material - Elastomers:Nitrile rubber
Material - Filter element:Synthetic fibre & polyurethane foam
Range:F72C
Series:Excelon

Accessories

accessories_similar

Excelon Plus Coalescing Filter, 3/8" NPT, manual drain

Izdelek:F82C-3AD-QD0
Port size:3/8" PTF
Drain type:Manual
Material - Bowl:Aluminium