Excelon general purpose filter, G1/4, closed bowl drain, 25µm filter element

Izdelek: F73G-2GN-ET2
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:25,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:25,00 µm
Filter Type:General Purpose
Drain type:Closed bowl
Material - Body:Aluminium
Material - Bowl:Polycarbonate
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:F73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus General Purpose Filter, G1/4", 5 µm filter, manual drain

Izdelek:F82G-2GN-QD1
Port size:G1/4
Drain type:Manual
Filter element:5,00 µm