Excelon oil removal filter, G1/2, automatic drain, 0.01µm filter element

Izdelek: F74C-4GD-AP0
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency oil and particle removal
  • Quick release bayonet bowl
  • Service indicator standard
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter Type:Coalescing
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Neoprene
Material - Filter element:Synthetic fibre & polyurethane foam
Range:F74C
Series:Excelon

Accessories

accessories_similar

Excelon Plus oil removal filter, G1/2, automatic drain, 0,01µm filter element

Izdelek:F84C-4GD-AP0
Port size:G1/2
Drain type:Auto drain
Filter element:0,01 µm

Accessories

Shut-off Valve

Izdelek:T74T-4GA-P1N
Port size:G1/2

Service Kits

Service kit F74C

Izdelek:F74C-KITA0C
Drain type:Auto drain