Excelon general purpose filter, 3/4 PTF, automatic drain, 5µm filter element

Izdelek: F74G-6AN-AP1
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • This product has been superseded, see below
Medium:Compressed Air
Port size:3/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:5,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Nitrile rubber;Neoprene
Material - Filter element:Sintered polypropylene
Range:F74G
Series:Excelon

Accessories

accessories_similar

Excelon Plus general purpose filter, 3/4 PTF, automatic drain, 5µm filter element

Izdelek:F84G-6AN-AP1
Port size:3/4" PTF
Drain type:Auto drain
Filter element:5,00 µm