Excelon Plus Coalescing Filter, 1/4" NPT, automatic drain

Izdelek: F82C-2AD-AP0
  • Reduced weight and size
  • Double safety lock on bowl
  • New filter maintenance system
  • A flexible modular system
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Filter Type:Coalescing
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Bowl:Guarded Polycarbonate
Material - Filter element:Coalescing
Range:F82C
Series:Excelon Plus