Excelon Plus General Purpose Filter, G1/4", 40 µm filter, automatic drain

Izdelek: F82G-2GN-AP3
  • Reduced weight and size
  • Double safety lock on bowl
  • New filter maintenance system
  • A flexible modular system
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Filter element:40,00 µm
Filter Type:General Purpose

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Bowl:Guarded Polycarbonate
Material - Filter element:General Purpose
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050301
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:47.0
Products - Product - Length:185.0
Products - Product - Width:52.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:F82G
Series:Excelon Plus