Excelon Plus Vapour Removal Filter, G1/4"

Izdelek: F82V-2GN-EPA
  • Reduced weight and size
  • Double safety lock on bowl
  • New filter maintenance system
  • A flexible modular system
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal
Material - Bowl:Guarded Polycarbonate

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal
Material - Bowl:Guarded Polycarbonate
Material - Filter element:Vapour Removal
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050304
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:47.0
Products - Product - Length:165.0
Products - Product - Width:53.0
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:F82V
Series:Excelon Plus