Olympian Plus ultra high efficiency coalescing filter, G1, automatic drain, 0,01µm filter element

Izdelek: FFV68-808
  • FFV68 are two separate coupled filters (F68C/H and F68V/Y)
  • Ultra high efficiency coalescing filters with active carbon pack
  • Carbon pack assists in the removal of hydro-carbon gases and odours
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal;Coalescing
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Vapour Removal;Coalescing
Drain type:Auto drain
Gauge:Without
Gauge port:Rc1/8
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Composite;Activated carbon and polycarbonate
Range:FFV68
Series:Olympian Plus

Accessories

Accessories

Service Kits

Service kit F68H

Izdelek:F68H-KITA0C
Drain type:Auto drain

Mountings

Wall Bracket

Izdelek:18-001-979
Port size:G3/4;G1

Silencers