ISOLine™ tie-rod double acting stainless steel cylinder, 100mm diameter, 200mm stroke

Izdelek: KA/802100/M/200
  • High corrosion and acid resistance
  • Conforms to ISO 6431, VDMA 24562 and NFE 49-003-1
  • Ideal for applications in the food industry
Medium:Compressed Air
Port size:G1/2
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:100 mm
Piston rod diameter:25 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:100 mm
Piston rod diameter:25 mm
Stroke length:200 mm
Standard:ISO 15552
Range:KA/802000
Series:ISOLine

Accessories

Fittings

Pneufit Push-In Fittings

Izdelek:102251248
Thread:G1/2
O/D Tube:12 mm
Shape:Straight

Pneufit Push-In Fittings

Izdelek:102471248
Thread:G1/2
O/D Tube:12 mm
Shape:Elbow

Pneufit Push-In Fittings

Izdelek:10K511248
Thread:G1/2
O/D Tube:12 mm
Shape:Banjo

Service Kits

no image

Service kits for KQA/8000

Izdelek:KQA/8100/00
Cylinder diameter:100 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc