ISO roundline double acting stainless steel cylinder, 12mm diameter, 50mm stroke

Izdelek: KM/8012/M/50
  • High corrosion and acid resistance
  • Magnetic piston as standard
  • Conforms to ISO 6432
  • Suitable for applications in the food industry
  • Buffer or adjustable cushioning
  • Nose mounting nut and piston rod locknut as standard
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Maximum operating pressure:10,0 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Maximum operating pressure:10,0 bar
Cylinder diameter:12 mm
Piston rod diameter:6 mm
Stroke length:50 mm
Standard:ISO 6432
Theoretical force:68 N
Material - Buffer:Polyurethane
Material - Piston:POM
Material - Piston rod:X10 Cr Ni S 18 9 (1.4305: AISI 303)
Material - Seals:Nitrile rubber;Polyurethane
Range:KM/8000/M

Accessories

Fittings

Pneufit Push-In Fittings

Izdelek:102250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

Pneufit Push-In Fittings

Izdelek:102470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Pneufit Push-In Fittings

Izdelek:10K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Switch mounting brackets

Izdelek:QM/33/012/22
Cylinder diameter:12 mm