L22 Series oil fog stainless steel lubricator, 1/2 PTF, closed bowl

Izdelek: L22-400-OP8A
  • Materials meet NACE recommendations (MR-0175, 2002 revision)
  • 25 µm filter element as standard
  • Orientable metal bowls with sightglasses
Medium:Compressed Air
Port size:1/2" PTF
Maximum operating pressure:17,0 bar
Drain type:Closed bowl
Fog type:Oil fog
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum operating pressure:17,0 bar
Drain type:Closed bowl
Fog type:Oil fog
Relieving/non-relieving:Relieving
Bowl capacity:0,20 l
Start point:1,70 dm3/s
Standard:NACE MR-0175, 2002 revision
Material - Body:Stainless steel
Material - Bowl:Stainless steel
Material - Elastomers:Nitrile rubber
Range:L22

Accessories

Service Kits