Olympian Plus micro fog lubricator, G3/8, closed bowl

Izdelek: L64M-3GP-EAN
  • Micro-fog plug-in lubricators for best lubrication in general purpose pneumatic applications
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Fog type:Micro fog
Start point:1,50 dm3/s

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Fog type:Micro fog
Start point:1,50 dm3/s
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Range:L64M
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G3/8 Shut-off Valve

Izdelek:T64T-3GB-P1N
Port size:G3/8

Service Kits

Mountings