Olympian Plus micro fog lubricator, without yoke, closed bowl

Izdelek: L64M-NNP-EAN
  • Micro-fog plug-in lubricators for best lubrication in general purpose pneumatic applications
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Fog type:Micro fog
Start point:1,50 dm3/s

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Fog type:Micro fog
Start point:1,50 dm3/s
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Range:L64M
Series:Olympian Plus

Accessories

Mountings