Olympian Plus micro fog lubricator, without yoke, closed bowl

Izdelek: L64M-NNP-EDN
  • Micro-fog plug-in lubricators for best lubrication in general purpose pneumatic applications
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Fog type:Micro fog
Start point:1,50 dm3/s

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Fog type:Micro fog
Start point:1,50 dm3/s
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Products - ATEX:Yes
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050502
Products - HS Code (Customs):84243010
Products - HTS Code (Harmonised Tariff Schedule):8424300090
Classification - UNSPSC code:27131604
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:71.0
Products - Product - Length:209.0
Products - Product - Width:71.0
Products - Product - Weight:1.04
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:L64M
Series:Olympian Plus

Accessories

Mountings