Excelon oil fog lubricator, 1/4 PTF, manual drain

Izdelek: L72C-2AP-QDN
  • Excelon design allows in-line or modular installation
  • Flow sensor provides a nearly constant oil/air ratio over a wide range of flows
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 65 °C
Maximum operating pressure:17,0 bar
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 65 °C
Maximum operating pressure:17,0 bar
Drain type:Manual
Fog type:Micro fog
Bowl capacity:0,05 l
Start point:0,94 dm3/s
Material - Body:Zinc
Material - Bowl:Zinc
Material - Elastomers:Nitrile rubber;Neoprene;Geolast®
Range:L72C
Series:Excelon

Accessories

accessories_similar

Excelon Plus Oil Fog Lubricator, 1/4" NPT

Izdelek:L82C-2AP-EDN
Port size:1/4" PTF
Drain type:None
Material - Bowl:Aluminium