Excelon oil fog lubricator, 1/2 PTF, closed bowl

Izdelek: L73C-4AP-EDN
  • Excelon design allows in-line or modular installation
  • Flow sensor provides a nearly constant oil/air ratio over a wide range of flows
  • All round (360°) visibility of sight-feed dome for ease of drip rate setting
  • Micro-fog lubricators for best lubrication in general purpose pneumatic applications
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Maximum operating pressure:17,0 bar
Drain type:None

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Maximum operating pressure:17,0 bar
Drain type:None
Fog type:Oil fog
Bowl capacity:0,10 l
Start point:0,71 dm3/s
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber;Neoprene
Range:L73C
Series:Excelon

Accessories

accessories_similar

Excelon Plus oil fog lubricator, 1/2 PTF, closed bowl

Izdelek:L84C-4AP-EDN
Port size:1/2" PTF
Drain type:None
Material - Bowl:Aluminium