Excelon micro fog lubricator, G1/4, closed bowl

Izdelek: L73M-2GP-ETN
  • Excelon design allows in-line or modular installation
  • Flow sensor provides a nearly constant oil/air ratio over a wide range of flows
  • All round (360°) visibility of sight-feed dome for ease of drip rate setting
  • Micro-fog lubricators for best lubrication in general purpose pneumatic applications
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Maximum operating pressure:10,0 bar
Drain type:None

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Maximum operating pressure:10,0 bar
Drain type:None
Fog type:Micro fog
Bowl capacity:0,10 l
Start point:0,71 dm3/s
Material - Body:Aluminium
Material - Bowl:Polycarbonate
Material - Elastomers:Neoprene
Range:L73M
Series:Excelon

Accessories

accessories_similar

Excelon Plus Micro Fog Lubricator, G1/4"

Izdelek:L82M-2GP-EPN
Port size:G1/4
Drain type:None
Material - Bowl:Polycarbonate