Excelon oil fog lubricator, 3/4 PTF, manual drain

Izdelek: L74C-6AP-QDN
  • Excelon design allows in-line or modular installation
  • Flow sensor provides a nearly constant oil/air ratio over a wide range of flows
  • All round (360°) visibility of sight-feed dome for ease of drip rate setting
  • Micro-fog lubricators for best lubrication in general purpose pneumatic applications
  • This product has been superseded, see below
Medium:Compressed Air
Port size:3/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Maximum operating pressure:17,0 bar
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Maximum operating pressure:17,0 bar
Drain type:Manual
Fog type:Oil fog
Bowl capacity:0,20 l
Start point:0,94 dm3/s
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber;Neoprene
Range:L74C
Series:Excelon

Accessories

accessories_similar

Excelon Plus oil fog lubricator, 3/4 PTF, closed bowl

Izdelek:L84C-6AP-EDN
Port size:3/4" PTF
Drain type:None
Material - Bowl:Aluminium

Accessories

Shut-off Valve

Izdelek:T74T-6AA-P1N
Port size:3/4" PTF

Service Kits