Excelon oil fog lubricator, G3/4, closed bowl

Izdelek: L74C-6GP-EPN
  • Excelon design allows in-line or modular installation
  • Flow sensor provides a nearly constant oil/air ratio over a wide range of flows
  • All round (360°) visibility of sight-feed dome for ease of drip rate setting
  • Micro-fog lubricators for best lubrication in general purpose pneumatic applications
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Maximum operating pressure:10,0 bar
Drain type:None

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Maximum operating pressure:10,0 bar
Drain type:None
Fog type:Oil fog
Bowl capacity:0,20 l
Start point:0,94 dm3/s
Material - Body:Aluminium
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Neoprene
Range:L74C
Series:Excelon

Accessories

accessories_similar

Excelon Plus oil fog lubricator, G3/4, closed bowl

Izdelek:L84C-6GP-EPN
Port size:G3/4
Drain type:None
Material - Bowl:Polycarbonate

Accessories

Shut-off Valve

Izdelek:T74T-6GA-P1N
Port size:G3/4

Silencers