Lintra Plus rodless cylinder, roller guide, 40mm diameter, 1000mm stroke

Izdelek: M/146240/M/1000
  • New lightweight design extrusion with universal mounting grooves
  • Proven and patented sealing system
  • Dust protection as standard
  • Interchangeability with series M/46000
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 8 bar
Operating temperature:-30 ... 80 °C
Cylinder diameter:40 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 8 bar
Operating temperature:-30 ... 80 °C
Cylinder diameter:40 mm
Stroke length:1000 mm
Guiding System:Roller
Material - Nuts & screws:A2E
Material - Piston head seals:Polyurethane
Material - Seals:Nitrile rubber
Material - Shim ring:Stainless steel (A2)
Range:M/146200
Series:Lintra