Exhaust Filters

Izdelek: M/1512
  • Prevent the ingress of dirt with minimal flow restriction
  • Robust and compact
  • Operating pressure is 0 to 10 bar
  • Operating temperature is –20ºC to +80ºC
Medium:Compressed Air;Neutral gases
Thread:G1/4
Operating pressure:0 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Aluminium

Technical Details

AttributeValue
Medium:Compressed Air;Neutral gases
Thread:G1/4
Operating pressure:0 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Aluminium
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51070306
Products - HS Code (Customs):39174000
Products - HTS Code (Harmonised Tariff Schedule):3917400019
Classification - UNSPSC code:27131609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:27.1
Products - Product - Length:22.0
Products - Product - Weight:0.018
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:China
Range:M/1500