Fixed range positioner, double acting cylinder, 2-1/2'' diameter, 200mm stroke

Izdelek: M/1525/200
  • Robust and reliable for long, maintenance free life
  • High positioning speeds
  • Vibration resistant
  • Square, clean line design makes them suitable for hygiene controlled environments
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Stroke length:200 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Stroke length:200 mm
Cylinder diameter:2-1/2"
Range:M/1525
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250828
Thread:G1/4
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470828
Thread:G1/4
O/D Tube:8 mm
Shape:Elbow

Service Kits

Service kits for M/1525

Izdelek:QM/1525/00
Cylinder diameter:2-1/2"