Inline Valves - Manual/Mechanical

Izdelek: M/1553/8
  • Extremely compact bodies
  • Very light operating forces
  • Fully non-corrosive construction
Medium:Compressed Air
Port size:M5
Operation:3/2
Actuation:Roller/Spring
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:3/2
Actuation:Roller/Spring
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Seal material:Nitrile rubber
Mounting:Through holes in valve body
Material - Body:Plastic
Material - Seals:Nitrile rubber
Range:M/1553
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Izdelek:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural