Rack and pinion, double acting rotary actuator, 7.2 Nm torque, 180° rotation

Izdelek: M/162032/MI/180
  • Switches can be mounted flush with the profile
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1.5 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:32 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1.5 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:32 mm
Rotary Actuators - Rotation angle:180
Material - Body:Anodised aluminium
Material - Piston head seals:Polyurethane
Range:M/162000/MI

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Service Kits

Service kits for M/162000

Izdelek:QM/162032/00
Cylinder diameter:32 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m