M/1700 Sub-base - Solenoid and Pilot Valves -

Izdelek: M/1774/6123/MD88J
  • Compact, well proven range – perfectly suited to many applications
  • Air assisted detent ensures positive valve location
  • Simple servicing and sub-base mounting for reduced down-time
Medium:Compressed Air
Port size:G1/2
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:110/120Vac 50/60Hz

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:5/3
Actuation:Sol/Sol
Function:COE
Voltage:110/120Vac 50/60Hz
Electrical connection:22mm Industrial standard
Pilot:Internal
Manual Override:Push & turn
Mounting:Manifold
Material - Body:Zinc high-pressure diecast
Material - Seals:Nitrile rubber
Material - Spool and sleeve:Aluminium alloy
Range:M/1700
Series:Martonair