Inline Valves - Manual/Mechanical

Izdelek: M/21/70
  • Light, compact body
  • Very low pilot pressure
  • Air bleed principle
  • Exhaust port protected by filter disc
  • Low operating force – highly sensitive
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Antenna (internal supply)/Air
Operating pressure:4 ... 10 bar
Operating temperature:5 ... 80 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:3/2
Actuation:Antenna (internal supply)/Air
Operating pressure:4 ... 10 bar
Operating temperature:5 ... 80 °C
Seal material:Nitrile rubber
Mounting:Through holes in valve body
Material - Body:Zinc alloy
Material - Piston:Steel
Material - Seals:Nitrile rubber
Range:M/21
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m