Impact double acting cylinder, 3'' diameter

Izdelek: M/3030M
  • High energy output
  • Ideally suited to a wide range of marking, piercing and light presswork applications
  • Rugged, corrosion-resistant construction
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:2.7 ... 10 bar
Operating temperature:-20 ... 80 °C
Piston rod diameter:25 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:2.7 ... 10 bar
Operating temperature:-20 ... 80 °C
Piston rod diameter:25 mm
Cylinder diameter:3"
Material - Piston:Steel
Material - Seals:Nitrile rubber
Range:M/3000
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250838
Thread:G3/8
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470838
Thread:G3/8
O/D Tube:8 mm
Shape:Elbow

Service Kits

Service kits for M/3000

Izdelek:QM/3030/00
Cylinder diameter:3"