Air bellow, single acting, 14-1/2" diameter, 265mm stroke

Izdelek: M/31142
  • Frictionless operation
  • No maintenance or lubrication
  • Ideal for short stroke, high-force applications
  • High vibration isolation level
  • Simple to install
Medium:Compressed Air
Port size:G1/2
Operation:Single acting
Operating pressure:0 ... 8 bar
Operating temperature:-40 ... 70 °C
Stroke length:265 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:Single acting
Operating pressure:0 ... 8 bar
Operating temperature:-40 ... 70 °C
Stroke length:265 mm
Theoretical force:61950 N
Material - Nuts & screws:Zinc chromated steel
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010390
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:31251504
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:400.0
Products - Product - Height:125.0
Products - Product - Weight:8.3
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:M/31000