Clamping single acting cylinder, 32mm diameter, 5mm stroke

Izdelek: M/50132/5
  • Enable high thrusts to be achieved in restricted space
  • Neat, clean appearance
  • One-piece body construction
Medium:Compressed Air
Port size:G1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 70 °C
Cylinder diameter:32 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Single acting
Operating pressure:2 ... 10 bar
Operating temperature:-10 ... 70 °C
Cylinder diameter:32 mm
Piston rod diameter:16 mm
Stroke length:5 mm
Sprung in or Sprung out:Sprung in
Theoretical force:445 N
Material - Body:Anodised aluminium
Material - Piston rod:Stainless steel (Austenitic)
Material - Seals:Nitrile rubber
Range:M/50100

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m

Valves

Inline Valves - Solenoid

Izdelek:V60A411A-A313J
Operation:3/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Izdelek:V60A417A-A313J
Operation:3/2
Actuation:Sol/Spring
Port size:G1/8