M/50 magnetically operated solid state switch, 10 m cable

Izdelek: M/50/EAP/10U
  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush in profile cylinders
Operation:Solid State normally open PNP/NPN
Voltage:10 … 30Vdc
Operating temperature:-20 ... 80 °C
Protection class:IP67
Standard:EN 60529;EN 60947-5-2
M/50 - Switching function:PNP

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Operation:Solid State normally open PNP/NPN
Voltage:10 … 30Vdc
Operating temperature:-20 ... 80 °C
Protection class:IP67
Standard:EN 60529;EN 60947-5-2
M/50 - Switching function:PNP
Output:PNP
Range:M/50