M/50 magnetically operated solid state switch, 0.3 m cable

Izdelek: M/50/EAP/CP
  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush in profile cylinders
Operation:Solid State normally open PNP/NPN
Voltage:10 … 30Vdc
Operating temperature:-20 ... 80 °C
Electrical connection:M8 Plug
Protection class:IP67
Standard:EN 60529;EN 60947-5-2

Get similar product sooner

m2f5020magnetically20operated20solid20state20switch2c20520m20cable

Izdelek:M/50/EAP/5V
Operation:Solid State normally open PNP/NPN
switch_type:Solid state

m2f5020magnetically20operated20solid20state20switch2c20220m20cable

Izdelek:M/50/EAP/2V
Operation:Solid State normally open PNP/NPN
switch_type:Solid state

m2f5020magnetically20operated20solid20state20switch2c20220m20cable

Izdelek:M/50/EAN/2V
Operation:Solid State normally open PNP/NPN
switch_type:Solid state

m2f5020magnetically20operated20solid20state20switch2c201020m20cable

Izdelek:M/50/EAP/10V
Operation:Solid State normally open PNP/NPN
switch_type:Solid state

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Operation:Solid State normally open PNP/NPN
Voltage:10 … 30Vdc
Operating temperature:-20 ... 80 °C
Electrical connection:M8 Plug
Protection class:IP67
Standard:EN 60529;EN 60947-5-2
M/50 - Switching function:PNP
Output:PNP
Products - IP Rating:IP67
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51019090
Products - HS Code (Customs):85365080
Products - HTS Code (Harmonised Tariff Schedule):8536509090
Classification - UNSPSC code:31251500
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:6.4
Products - Product - Length:0.3
Products - Product - Weight:0.025
Products - Unit of Measure:EA
Country of Origin:Hungary
Range:M/50

Accessories

Accessories

Straight plug-in cable for M/50

Izdelek:M/P73001/10
Cable length:10 m

Straight plug-in cable for M/50

Izdelek:M/P73001/5
Cable length:5 m

Straight plug-in cable for M/50

Izdelek:M/P73002/5
Cable length:5 m