M/50 magnetically operated solid state switch with IO-Link capability, 5 m cable

Izdelek: M/50/IOP/5V
  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush in profile cylinders
  • Conforms to IEC 61131-9
  • Standard and IO-Link operating modes
  • Two LEDs providing status information
Voltage:10 … 30Vdc
Operating temperature:-40 ... 80 °C
Protection class:IP67
Standard:IEC 61131-9
M/50 - Switching function:PNP
Range:M/50

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Voltage:10 … 30Vdc
Operating temperature:-40 ... 80 °C
Protection class:IP67
Standard:IEC 61131-9
M/50 - Switching function:PNP
Range:M/50