M/50 magnetically operated reed switch, 0.3 m cable

Izdelek: M/50/LSU/CP
  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush in profile cylinders
  • Plug M8 x 1
Operation:Reed Normally Open
Voltage:10 … 60Vac/dc
Operating temperature:-20 ... 80 °C
Electrical connection:M8 Plug
Protection class:IP66
Standard:EN 60529;EN 60947-5-2

Get similar product sooner

m2f5020magnetically20operated20reed20switch2c20520m20cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
switch_type:Reed

m2f5020magnetically20operated20reed20switch2c20220m20cable

Izdelek:M/50/LSU/2V
Operation:Reed Normally Open
switch_type:Reed

tm2f5020magnetically20operated20reed20switch2c20220m20cable

Izdelek:TM/50/RAU/2S
Operation:Reed Normally Open
switch_type:Reed

m2f5020magnetically20operated20reed20switch2c201020m20cable

Izdelek:M/50/LSU/10V
Operation:Reed Normally Open
switch_type:Reed

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Operation:Reed Normally Open
Voltage:10 … 60Vac/dc
Operating temperature:-20 ... 80 °C
Electrical connection:M8 Plug
Protection class:IP66
Standard:EN 60529;EN 60947-5-2
Output:Plug M8 x 1
Products - IP Rating:IP66
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51019090
Products - HS Code (Customs):85365080
Products - HTS Code (Harmonised Tariff Schedule):8536509090
Classification - UNSPSC code:31251500
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:6.4
Products - Product - Length:0.3
Products - Product - Weight:0.025
Products - Unit of Measure:EA
Country of Origin:Poland
Range:M/50

Accessories

Accessories

Straight plug-in cable for M/50

Izdelek:M/P73001/10
Cable length:10 m

Straight plug-in cable for M/50

Izdelek:M/P73001/5
Cable length:5 m

Straight plug-in cable for M/50

Izdelek:M/P73002/5
Cable length:5 m

Switches

Straight plug-in cable for M/50

Izdelek:M/P73001/5
Cable length:5 m