M/50 magnetically operated reed switch, 5 m cable

Izdelek: M/50/RAC/5V
  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush in profile cylinders
  • Changeover
Operation:Reed Normally Open
Voltage:10 … 170Vac/dc;10 … 240Vac/dc
Operating temperature:-20 ... 80 °C
Protection class:IP66
Standard:EN 60529;EN 60947-5-2
Range:M/50

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Operation:Reed Normally Open
Voltage:10 … 170Vac/dc;10 … 240Vac/dc
Operating temperature:-20 ... 80 °C
Protection class:IP66
Standard:EN 60529;EN 60947-5-2
Range:M/50