Multi stage vacuum pumps

Izdelek: M/58102/120
  • Fast response
  • Compact, lightweight
  • Low sound level
  • Compressed air driven
  • Simple installation
Medium:Compressed Air
Port size:G3/4
Air consumption:528 l/min
Function:Standard
Operating temperature:-20 ... 60 °C
Maximum operating pressure:6,0 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Air consumption:528 l/min
Function:Standard
Operating temperature:-20 ... 60 °C
Maximum operating pressure:6,0 bar
Material - Elastomers:Nitrile rubber;Polyurethane
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51060101
Products - HS Code (Customs):84141089
Products - HTS Code (Harmonised Tariff Schedule):8414100000
Classification - UNSPSC code:27131615
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:90.0
Products - Product - Length:228.0
Products - Product - Width:82.0
Products - Product - Weight:1.168
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:M/58102