Multi stage vacuum pumps

Izdelek: M/58102/N/120
  • Fast response
  • Compact, lightweight
  • Low sound level
  • Compressed air driven
  • Simple installation
Medium:Compressed Air
Port size:G3/4
Air consumption:528 l/min
Function:Non-return valve
Operating temperature:-20 ... 60 °C
Maximum operating pressure:6,0 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Air consumption:528 l/min
Function:Non-return valve
Operating temperature:-20 ... 60 °C
Maximum operating pressure:6,0 bar
Material - Elastomers:Nitrile rubber;Polyurethane
Range:M/58102