Multi stage vacuum pumps

Izdelek: M/58102/N/30
  • Fast response
  • Compact, lightweight
  • Low sound level
  • Compressed air driven
  • Simple installation
Medium:Compressed Air
Port size:G3/8
Air consumption:144 l/min
Function:Non-return valve
Operating temperature:-20 ... 80 °C
Maximum operating pressure:6,0 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Air consumption:144 l/min
Function:Non-return valve
Operating temperature:-20 ... 80 °C
Maximum operating pressure:6,0 bar
Material - Elastomers:Nitrile rubber;Polyurethane
Range:M/58102