Slide unit, double acting, 25mm diameter, 125mm stroke

Izdelek: M/60125/M/125
  • High quality sliding bearings ensure long durable life and high guidance performance
  • Double piston rod provides high bending and torsional rigidity
  • Magnetic piston as standard
  • Easy to install – reduces costly design time
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 8 bar
Operating temperature:0 ... 80 °C
Cylinder diameter:25 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:1 ... 8 bar
Operating temperature:0 ... 80 °C
Cylinder diameter:25 mm
Stroke length:125 mm
Material - Piston rod:Hard chromed steel
Material - Seals:Nitrile rubber
Range:M/60100/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo

Service Kits

Service kits for M/60100

Izdelek:QM/60125/M/00
Cylinder diameter:25 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Izdelek:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural